SPRADQ5 March 2025 AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Configure the CTRLMMR_ICSSG0_CLKSEL register (0x43008040), set CORE_CLKSEL bit field = 0x1 to select the ICSSG0 core clock as PLL0_HSDIV_CTRL9 and IEP_CLKSEL bit field = 0x1 to select the ICSSG0 IEP clock as PLL0_HSDIV_CTRL6.
The ICSSG0 core clock is set to 333MHz and the IEP clock is set to 250MHz. This is achieved by selecting the appropriate PLL dividers.
Configure HSDIV bit field = 0x2 in PLL0_HSDIV_CTRL9 register (0x006800a4), resulting in 333MHz for the ICSSG0 core clock.
Configure HSDIV bit field = 0x3 in PLL0_HSDIV_CTRL6 register (0x00680098), resulting in 250MHz for the ICSSG0 IEP clock.