SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
The address/control slice is a module that interfaces to the control, command, and address connections of the SDRAM and is duplicated as many times as necessary to create the appropriate width for the SoC. The address/control signals within a slice have per bit delay line control.