SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
The MCSPI module can be reset either by hardware or by software reset. All configuration registers and all state machines are reset by the hardware reset signal (MCSPI_RST). MCSPI can be reset by software through the MCSPI_SYSCONFIG[1] SOFTRESET bit. This bit has the same impact on the module as the hardware reset signal. The only exception is that the MCSPI_SYSCONFIG register is not affected by that software reset.