SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
Ethernet port 1
The total number of frame fragments received on the port. A frame fragment is defined to be:
See the Section 12.2.1.4.6.18.1.6, Rx Align/Code Errors and Section 12.2.1.4.6.18.1.5, Rx CRC errors statistic descriptions for definitions of alignment, code and CRC errors.
Overruns have no effect upon this statistic.