SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
Separate (INTA_ENABLE_SET_j and INTA_ENABLE_CLEAR_j) registers are provided to allow individual enable bits to be enabled or disabled without the need for a read-modify-write operation. When the INTA_ENABLE_SET_j register is written, all bits within written bytes which are 1 will cause corresponding bits in the internal enable register to be set. When the INTA_ENABLE_CLEAR_j register is written, all bits within written bytes which are 1 will cause corresponding bits in the internal enable register to be cleared.