SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
Interrupt enable bits are used in conjunction with the interrupt status bits to create the interrupt masked status register values. The interrupt masked status register (INTA_STATUSM_j) contains the value of the interrupt status ANDed with the value of the interrupt enable register. Each time a new event message is received from the event to interrupt bit steering logic or the interrupt enable register is modified, the interrupt masked status register is re-evaluated.