STDA017 November 2025 TPS7A33 , TPS7A4501-SP , TPS7A47 , TPS7A47-Q1 , TPS7A4701-EP , TPS7A52 , TPS7A52-Q1 , TPS7A53 , TPS7A53-Q1 , TPS7A53A-Q1 , TPS7A53B , TPS7A54 , TPS7A54-Q1 , TPS7A57 , TPS7A8300 , TPS7A83A , TPS7A84 , TPS7A84A , TPS7A85A , TPS7A90 , TPS7A91 , TPS7A92 , TPS7A94 , TPS7A96 , TPS7B7702-Q1 , TPS7H1111-SEP , TPS7H1111-SP
The TPS7A94 LDO [5] currently provides an industry leading noise spectral density at just 0.46µVRMS (10Hz–100kHz). While the TPS7A94 is rated for a 1A load current, the TPS7A96 is rated for a 2A load current [6]. Both of these LDOs are designed to be paralleled using ballast resistors. Paralleling these LDOs provide the lowest noise possible in linear regulator designs. Up to ten TPS7A94 LDOs are being paralleled in the industry to achieve ultra-low noise power rails. Noise analysis of parallel TPS7A94 LDOs (the conditions described in Section 2) is showcased in Figure 5-2.