DLPS292 July 2025 DLPC8424 , DLPC8444 , DLPC8454
PRODUCTION DATA
The DLP® Products chipset of this device consists of three components—the DLP230NP or DLP472NP or DLP473NE digital micromirror device (DMD), the DLPC8424 or DLPC8444 or DLPC8454 display controller, and the DLPA3085 or DLPA3082. The DLPC8424, DLPC8444, and DLPC8454 display controllers accept the DMD format incoming video and controls the timing of the DMD. They also control DLPA3085 or DLPA3082 or descrete light source signal timing to coordinate with DMD timing to synchronize light output with DMD mirror movement. The DLPC8424, DLPC8444, and DLPC8454 controllers provide interfaces, such as V-by-One and SubLVDS (DMD interface), to minimize power consumption and EMI. Applications include mobile smart TVs, digital signage, mobile home cinema, and enterprise and education (DLP473NE).