DLPS292 July 2025 DLPC8424 , DLPC8444 , DLPC8454
PRODUCTION DATA
| PIN | I/O (1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| REFCLK_I | N1 | I8 | Crystal Input: Reference clock crystal input(2) (3) |
| REFCLK_O | L1 | O8 | Crystal Output: Reference clock crystal output(2)(5) |
| OCLKA | AB24 | O14 | General Purpose Output Clock A (4) Targeted for driving the Color Wheel motor controller. Frequency is software programmable, with a power-up default frequency of 0.99 MHz. Note: the output frequency is not affected by non-power-up reset operations (that is, the system holds the last programmed value until the system is power cycled). |