DLPS292 July 2025 DLPC8424 , DLPC8444 , DLPC8454
PRODUCTION DATA
| I/O | |||
|---|---|---|---|
| SUBSCRIPT | DESCRIPTION | SUPPLY REFERENCE | ESD STRUCTURE |
| 1 | LVCMOS 1.8V Only | VDDS18_LVCMOS1 | ESD diode to supply rail and GND |
| 2 | LVCMOS 1.8V Only | VDDS18_LVCMOS2 | ESD diode to supply rail and GND |
| 3 | LVCMOS 1.8/3.3V | VDDSHV_INTF | ESD diode to supply rail and GND |
| 4 | Differential FPD LVDS | VDDA18_FPD | ESD diode to supply rail and GND |
| 5 | Differential V-by-One | VDDA18_VX1 | ESD diode to supply rail and GND |
| 6 | Differential DSI | VDDA18_DSI | ESD diode to supply rail and GND |
| 7 | USB 2.0 | VDDA18_USB, VDDA33_USB | ESD diode to supply rail and GND |
| 8 | Reference Oscillator Input | VDDS18_OSC | ESD diode to supply rail and GND |
| 9 | LVCMOS 1.8V Only 6.5mA | VDDS18_LVCMOS1 | ESD diode to supply rail and GND |
| 10 | LVCMOS 1.8V Only 8mA | VDDS18_LVCMOS1 | ESD diode to supply rail and GND |
| 11 | LVCMOS 1.8V Only 12mA | VDDS18_LVCMOS1 | ESD diode to supply rail and GND |
| 12 | LVCMOS 1.8V Only 24mA | VDDS18_LVCMOS1 | ESD diode to supply rail and GND |
| 13 | LVCMOS 1.8V Only 6.5mA | VDDS18_LVCMOS2 | ESD diode to supply rail and GND |
| 14 | LVCMOS 1.8V Only 8mA | VDDS18_LVCMOS2 | ESD diode to supply rail and GND |
| 15 | Differential SubLVDS 1.8V | VDDA18_DDI | ESD diode to supply rail and GND |
| 16 | LVCMOS 1.8/3.3V 8mA | VDDSHV_FLSH | ESD diode to supply rail and GND |
| 17 | LVCMOS 1.8/3.3V 7.5mA | VDDSHV_INTF | ESD diode to supply rail and GND |
| 18 | i2c 1.8/3.3V3mA@3.3V | VDDSHV_INTF | ESD diode to supply rail and GND |
| TYPE | |||
| I | Input | N/A | |
| O | Output | ||
| B | Bidirectional | ||
| PWR | Power | ||
| RTN | Ground return | ||