DLPS292 July 2025 DLPC8424 , DLPC8444 , DLPC8454
PRODUCTION DATA
| PIN | I/O (1) | DESCRIPTION (2)(3)(4) | |
|---|---|---|---|
| NAME | NO. | ||
| P1_VX1_D0_P | AV8 | I5 | V-by-One interface data lanes |
| P1_VX1_D0_N | AU9 | ||
| P1_VX1_D1_P | BB8 | ||
| P1_VX1_D1_N | AY8 | ||
| P1_VX1_D2_P | BA9 | ||
| P1_VX1_D2_N | AW9 | ||
| P1_VX1_D3_P | BB10 | ||
| P1_VX1_D3_N | AY10 | ||
| P1_VX1_D4_P | BA11 | ||
| P1_VX1_D4_N | AW11 | ||
| P1_VX1_D5_P | AV12 | ||
| P1_VX1_D5_N | AU13 | ||
| P1_VX1_D6_P | BB12 | ||
| P1_VX1_D6_N | AY12 | ||
| P1_VX1_D7_P | BA13 | ||
| P1_VX1_D7_N | AW13 | ||
| P1_HTPDN | AN3 | O10 | V-by-One interface hot plug detect (controller receiver pulls this signal low to indicate its presence to the transmitter). This signal is open-drain at the controller output. A pullup resistor is required at the transmitter. |
| P1_LOCKN | AM4 | O10 | V-by-One interface clock detect lock (controller receiver pulls this signal low to indicate clock extraction lock to the transmitter). This signal is open-drain at the controller output. A pullup resistor is required at the transmitter. |
| P1_RREF | AU11 | PWR | V-by-One bias resistor input |