DLPS292 July 2025 DLPC8424 , DLPC8444 , DLPC8454
PRODUCTION DATA
| PIN | I/O (1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| FLSH_CSZ | AG23 | B16 | Chip select: Boot FLASH Only (Boot FLASH must use this chip select) |
| FLSH_CLK | AG25 | B16 | Flash Clock |
| FLSH_DATA0 | AH22 | B16 | Address bit 0 (LSB) |
| FLSH_DATA1 | AH24 | B16 | Address bit 1 |
| FLSH_DATA2 | AJ25 | B16 | Address bit 2 |
| FLSH_DATA3 | AJ23 | B16 | Address bit 3 |