DLPS292 July 2025 DLPC8424 , DLPC8444 , DLPC8454
PRODUCTION DATA
| Parameter | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| SUPPLY VOLTAGE(2) | |||||
| VDD_CORE | 0.8V (Nominal) for core logic | –0.3 | 1.05 | V | |
| VDDAR_CORE | SRAM core (0.8V nominal) | –0.3 | 1.05 | V | |
| VDDS18_LVCMOS1 | 1.8V (Nominal) Fixed IO Power, left side | –0.3 | 2.2 | V | |
| VDDS18_LVCMOS2 | 1.8V (Nominal) Fixed IO Power, right side | –0.3 | 2.2 | V | |
| VDDA_CORE_DSI | 0.8V (Nominal) for DSI | –0.3 | 1.05 | V | |
| VDDA18_DSI | 1.8V (Nominal) for DSI | –0.3 | 2.2 | V | |
| VDDA_CORE_FPD | 0.8V (Nominal) Fixed Power for FPD core | –0.3 | 1.05 | V | |
| VDDA18_FPD | 1.8V (Nominal) Fixed Power for FPD I/O | –0.3 | 2.2 | V | |
| VDDA_CORE_Vx1 | 0.8V (Nominal) Fixed Power for Vx1 core | –0.3 | 1.05 | V | |
| VDDA18_Vx1 | 1.8V (Nominal) Fixed Power for Vx1 I/O | –0.3 | 2.2 | V | |
| VDDA_CORE_USB | 0.8V (Nominal) for USB Controller | –0.3 | 1.05 | V | |
| VDDA18_USB | 1.8V (Nominal) for USB Phy | –0.3 | 2.2 | V | |
| VDDA33_USB | 3.3V (Nominal) for USB Phy | –0.3 | 3.6 | V | |
| VDDSHV_INTF | 1.8V or 3.3V (Nominal) Multi-Voltage IO Power for SPI and I2C I/O (including GPIO[8:0]) to support the PAD1000 in place of a PMIC I/O. Also HOST_IRQ. | –0.3 | 3.8 | V | |
| VDDSHV_FLSH | 1.8V or 3.3V (Nominal) Multi-Voltage IO Power for the Quad-Serial Flash Interface | –0.3 | 3.8 | V | |
| VDDA18_DDI | 1.8V (Nominal) Fixed IO Power for SubLVDS DMD Interface | –0.3 | 2.2 | V | |
| VDDS18_OSC | 1.8V (Nominal) Fixed Power for Reference Oscillator I/O | –0.3 | 2.2 | V | |
| VDDA18_PLLM | 1.8V (Nominal) for the Main I/F PLL | –0.3 | 2.2 | V | |
| VDDA18_PLLD | 1.8V (Nominal) for the DMD I/F PLL | –0.3 | 2.2 | V | |
| LDO INTF | |||||
| CAP_VDDS_INTF | External Capacitor for 3.3V/1.8V Dual-voltage Interface I/O | 1.8 | 1.98 | V | |
| CAP_VDDS_FLSH | External Capacitor for3.3V/1.8V Dual-voltage Flash I/O | ||||
| GENERAL | |||||
| TJ | Operating junction temperature | –30 | 115 | °C | |
| TC | Operating case temperature | –30 | 105 | °C | |
Transient Overshoot and Undershoot at IO pin | 20% of IO supply voltage for up to 20% of the signal period (see Figure 6-1, IO Transient Voltage Ranges). | 0.2×VDD | V | ||
| Tstg | Storage temperature range | –40 | 125 | °C | |