SBASAW5 December 2025 ADS112C14 , ADS122C14
PRODUCTION DATA
The devices provide two individually selectable reference input buffers to lower the reference input current. Use the REFP_BUF_EN and REFN_BUF_EN bits to enable or disable the positive and negative reference buffers respectively.
Disable the negative reference buffer when the external negative reference input (REFN) is at GND. Disable the positive reference buffer when the external positive reference input (REFP) is at AVDD. Disable both reference buffers when either the internal voltage reference or the analog supply is selected as the reference source.
The reference buffers remain active in idle mode, but turn off in standby and power-down mode.