SBASAW5 December 2025 ADS112C14 , ADS122C14
PRODUCTION DATA
The MEM_FAULTn flag indicates if a memory map CRC fault occurred. Similar to the register map CRC, the devices use a memory map CRC to check the internal memory for unintended bit changes. Changes to the internal memory bits can cause undetermined device behavior or degraded device performance. The memory map CRC is always enabled, except in standby and power-down mode, and constantly calculates the CRC value across the internal memory map. The devices compare the calculation result against a memory map CRC value that is stored in the memory map in production. If the internal calculation result and the stored memory map CRC value do not match, the MEM_FAULTn flag is set to 0b. No other action is taken by the device in the event of a memory map CRC fault. Perform a power cycle or reset the device when the MEM_FAULTn bit is 0b.