SBASB22 December 2025 ADS9324
PRODUCTION DATA
The phase mismatch between channels can be compensated, on a per-channel basis, using the phase calibration feature present inside the device. The phase calibration is done using digital delay, and has minimum resolution of 1µs at CONVST of 1MSPS. Phase delay is introduced using 8-bit field in PHASE_DELAY_AINx registers in AIN1 - AIN8 Channel and AIN9 - AIN16 Channel register banks. Equation 5 calculates the phase calibration value.
Phase Calibration Filter Configuration:
| Same input single applied on AIN1 and AIN2 |