The ADS9110EVM-PDK includes the following features:
- Hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS9110 ADC
- USB powered—no external power supply is required
- The PHI controller that provides a convenient communication interface to the ADS9110 ADC over USB 2.0 (or higher) for power delivery as well as digital input and output
- Easy-to-use evaluation software for
Microsoft®Windows® 7, Windows 8, 64-bit operating systems
- The software suite includes graphical tools for data capture, histogram analysis, spectral analysis, and linearity analysis. This suite also has a provision for exporting data to a text file for post-processing.