SBAU249A October 2015 – July 2025 ADS9110
The PHI provides multiple power-supply options for the EVM, derived from the USB supply of the computer.
The EEPROM on the ADS9110EVM use a 3.3V power supply generated directly by the PHI. The ADC and analog input drive circuits are powered by the TPS7A4700 onboard the EVM, which is a low-noise linear regulator that uses the 5.5V supply out of a switching regulator on the PHI to generate a much cleaner 5.2V output. The 1.8 V supply to the digital section of the ADC is provided directly by an LDO on the PHI.
The power supply for each active component on the EVM is bypassed with a ceramic capacitor placed close to that component. Additionally, the EVM layout uses thick traces or large copper fill areas, where possible, between bypass capacitors and the loads to minimize inductance along the load current path.