The ADS9110EVM includes the following features:
- Onboard low-noise and low distortion ADC input drivers optimized to meet ADC performance
- Onboard precision 5.0V voltage reference
filtered and followed by a low-noise, low-offset and low-impedance buffer. The reference
driver circuit is optimized for 1-LSB voltage regulation under maximum loading conditions
at full device throughput of 2 MSPS.
- Jumper-selectable 0V and 2.5V input common-mode options allow unipolar and bipolar
inputs
- Onboard ultralow noise low-dropout (LDO) regulator for excellent 5.2V single-supply
regulation of all operation amplifiers and voltage reference