SBAU249A October 2015 – July 2025 ADS9110
The ADS9110EVM is designed for easy interfacing to an external analog differential source via a subminiature version A (SMA) connector or 100-mil headers. J7 and J3 are SMA connectors that allow analog source connectivity through coaxial cables. Also, 100-mil jumper cables or mini-grabbers can be used to connect analog sources to the J4:2 and J6:2 pins.
The input does not support single-ended signals. The external source must be differential or balanced keeping the negative and positive inputs to the board symmetric such that Vs(+) = –Vs(–) at any given time.
| Pin Number | Signal | Description | ||
|---|---|---|---|---|
| J3 | Vs(–) | Negative differential board input, 1kΩ input impedance | ||
| J7 | Vs(+) | Positive differential board input, 1kΩ input impedance | ||
| Pin Number | Signal | Description | ||
|---|---|---|---|---|
| J4:3 | TEST 0.23V | Do not use: diagnostic use only | ||
| J4:2 | Vs(–) | Negative differential board input, 1kΩ input impedance | ||
| J4:1 | AGND | Analog ground | ||
| J6:3 | AGND | Analog ground | ||
| J6:2 | Vs(+) | Positive differential board input, 1kΩ input impedance | ||
| J6:1 | TEST 4.77V | Do not use: diagnostic use only | ||