SBAU249A October 2015 – July 2025
The linearity analysis tool measures and generates the DNL and INL plots over code for the specific ADS9110 installed in the evaluation board. A 2kHz sinusoidal input signal is required, which is slightly saturated (35mV outside the full-scale range at each input or 0.13dBFS) with very low distortion. The external source linearity must be better than the ADC linearity. The measured system performance must reflect the linearity errors of the ADC and must not be limited by the performance of the signal source. To make sure that the DNL and INL of the ADC are correctly measured, the external source must meet the requirements in Table 6-2.
| Specification Description | Specification Value |
|---|---|
| Signal frequency | 2kHz |
| External source type | Balanced differential |
| External source common mode | 0V or floating (see Section 2.2.2 for jumper settings) |
| External source impedance (RS) | 10Ω–30Ω |
| External source differential impedance (RS_DIFF = 2 × RS) | 20Ω–60Ω |
| Source differential signal (VPP amplitude for –0.1 dBFS) | (2 × RS × 4.57 × 10–3) + 9.14V or (RS_DIFF × 4.57 × 10–3) + 9.14V |
| Maximum noise | 30µVRMS |
| Maximum SNR | 100dB |
| Maximum THD | –130 dB |
The number-of-hits setting depends on the external noise source. For a 110dB SNR external source with approximately 10µVrms of noise, the total number of hits must be 512. For a source with 100dB SNR, the recommended number of hits is 1024.
This analysis can take a couple of minutes to run and the evaluation board must remain undisturbed during the complete duration of the analysis.
Figure 6-7 Linearity Analysis Tool