SBAU249A October   2015  – July 2025 ADS9110

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Evaluation Module Overview
    1. 1.1 ADS9110EVM-PDK Features
    2. 1.2 ADS9110EVM Features
  5. 2Analog Interface
    1. 2.1 Connectors for Differential Signal Source
    2. 2.2 ADC Differential Input Signal Driver
      1. 2.2.1 Input Signal Path
      2. 2.2.2 Input Common-Mode Jumper Configuration
      3. 2.2.3 R1 Setting vs Source Impedance
    3. 2.3 Onboard ADC Reference
  6. 3Digital Interfaces
    1. 3.1 multiSPI® for ADC Digital IO
  7. 4Power Supplies
  8. 5 ADS9110EVM-PDK Initial Setup
    1. 5.1 Default Jumper Settings
    2. 5.2 EVM Graphical User Interface (GUI) Software Installation
  9. 6 ADS9110EVM-PDK Operation
    1. 6.1 EVM GUI Global Settings for ADC Control
    2. 6.2 Register Map Configuration Tool
    3. 6.3 Time Domain Display Tool
    4. 6.4 Spectral Analysis Tool
    5. 6.5 Histogram Tool
    6. 6.6 Linearity Analysis Tool
  10. 7Hardware Design Files
    1. 7.1 Schematics
    2. 7.2 PCB Layout
    3. 7.3 Bill of Materials
  11. 8Revision History

Digital Interfaces

As noted in Section 1, the EVM interfaces with the PHI that, in turn, communicates with the computer over USB. There are two devices on the EVM with which the PHI communicates: the ADS9110 ADC (over SPI or multiSPI) and the EEPROM (over I2C). The EEPROM comes pre-programmed with the information required to configure and initialize the ADS9110EVM-PDK platform. Once the hardware is initialized, the EEPROM is no longer used.