SBAU249A October   2015  – July 2025 ADS9110

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Evaluation Module Overview
    1. 1.1 ADS9110EVM-PDK Features
    2. 1.2 ADS9110EVM Features
  5. 2Analog Interface
    1. 2.1 Connectors for Differential Signal Source
    2. 2.2 ADC Differential Input Signal Driver
      1. 2.2.1 Input Signal Path
      2. 2.2.2 Input Common-Mode Jumper Configuration
      3. 2.2.3 R1 Setting vs Source Impedance
    3. 2.3 Onboard ADC Reference
  6. 3Digital Interfaces
    1. 3.1 multiSPI® for ADC Digital IO
  7. 4Power Supplies
  8. 5 ADS9110EVM-PDK Initial Setup
    1. 5.1 Default Jumper Settings
    2. 5.2 EVM Graphical User Interface (GUI) Software Installation
  9. 6 ADS9110EVM-PDK Operation
    1. 6.1 EVM GUI Global Settings for ADC Control
    2. 6.2 Register Map Configuration Tool
    3. 6.3 Time Domain Display Tool
    4. 6.4 Spectral Analysis Tool
    5. 6.5 Histogram Tool
    6. 6.6 Linearity Analysis Tool
  10. 7Hardware Design Files
    1. 7.1 Schematics
    2. 7.2 PCB Layout
    3. 7.3 Bill of Materials
  11. 8Revision History

Onboard ADC Reference

The EVM does not include a provision for driving the reference input of the ADS9110 from an external source. The reference input signal path is entirely self-contained on the ADS9110EVM and consists of the REF5050, a 5.0V precision voltage reference. The output of the REF5050 is filtered and buffered by a reference driver formed from two amplifiers: the OPA625 and OPA378. This reference driver offers zero-offset, low-noise and is optimized for a 1-LSB voltage regulation under maximum loading conditions at full device throughput of 2-MSPS. The schematic for the reference driver circuit is shown in Figure 2-3.

 Onboard Reference Signal PathFigure 2-3 Onboard Reference Signal Path