SBAU249A October 2015 – July 2025
The ADS9110EVM-PDK is a platform for evaluating the performance of the ADS9110 SAR ADC, which is a fully-differential input, 18-bit, 2-MSPS device. The evaluation kit includes the ADS9110EVM board and the Precision Host Interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over USB for data capture and analysis.
The ADS9110EVM board includes the ADS9110 SAR ADC, all the peripheral analog circuits, and components required to extract optimum performance from the ADC.
The PHI board primarily serves three functions:
Along with the ADS9110EVM and PHI controller board, this evaluation kit includes an A-to-micro-B USB cable to connect to a computer.