SBOSAJ7A October 2025 – December 2025 TMP4719
PRODUCTION DATA
In this design example, the requirement is to design a temperature monitoring system using the TMP4719 with the MMBT3904 as the bipolar sensing transistor. The high temperature limit requirement for this example is 88°C. Table 9-1 lists the design parameters for this application.
| PARAMETER | VALUE |
|---|---|
Supply | 3.3V |
I/O Pullup Voltage | 1.2V |
Temperature High Limit Requirement | 88°C |
Bipolar Transistor | MMBT3904 (NTE Electronics, Inc) |