SBOSAJ7A October 2025 – December 2025 TMP4719
PRODUCTION DATA
| Feature | TMP4719 | TMP422 | TMP442 | TMP512 | |
|---|---|---|---|---|---|
| VDD (V) | 1.62 to 5.5 | 2.7 to 5.5 | 2.7 to 5.5 | 2.7 to 5.5 | 3 to 26 |
| Local Temperature Accuracy (°C) | |||||
| -40°C (max) | ±1.0 | ±2.5 | ±2.5 | ±2.5 | ±2.5 |
| 0°C (max) | ±1.0 | ±2.5 | ±1.0(1), ±2.5 | ±1.0(1), ±2.5 | ±2.5 |
| 15°C (max) | ±1.0 | ±1.5(1), ±2.5 | ±1.0(1), ±2.5 | ±1.0(1), ±2.5 | ±1.0(2), ±2.5 |
| 85°C (max) | ±1.0 | ±1.5(1), ±2.5 | ±1.0(1), ±2.5 | ±1.0(1), ±2.5 | ±1.0(2), ±2.5 |
| 100°C (max) | ±1.0 | ±2.5 | ±1.0(1), ±2.5 | ±1.0(1), ±2.5 | ±2.5 |
| 125°C (max) | ±1.0 | ±2.5 | ±2.5 | ±2.5 | ±2.5 |
| Remote Temperature Accuracy (°C) | |||||
| -40°C (max) | ±1.0(3), ±1.5(4) | ±3(1), ±5 | ±1.5(1), ±5 | ±1.5(1), ±5 | ±3(2), ±5 |
| -10°C (max) | ±0.8 | ±3(1), ±5 | ±1.5(1), ±5 | ±1.5(1), ±5 | ±3(2), ±5 |
| 0°C (max) | ±0.8 | ±3(1), ±5 | ±1(1), ±5 | ±1(1), ±5 | ±3(2), ±5 |
| 15°C (max) | ±0.8 | ±1(1), ±5 | ±1(1), ±5 | ±1(1), ±5 | ±1(2), ±5 |
| 85°C (max) | ±0.8 | ±1(1), ±5 | ±1(1), ±5 | ±1(1), ±5 | ±1(2), ±5 |
| 100°C (max) | ±1.0(3), ±1.5(4) | ±3(1), ±5 | ±1(1), ±5 | ±1(1), ±5 | ±3(2), ±5 |
| 125°C (max) | ±1.0(3), ±1.5(4) | ±5 | ±5 | ±5 | ±5 |
| Digital Input/Output | |||||
| Resolution (Bit) | 12 | 12 | 12 | 12 | 13 |
| VIH/VIL | 0.9/0.4 | 2.1/0.870%/30% | 2.1/0.8 | 2.1/0.870%/30% | 2.1/0.8 |
| Current Consumption and Conversion Time (Typ: VDD=3.3V/12V and 25°C) | |||||
| TConv (ms) (per remote ch) | 17 | 115 | 93 | 93 | 115 |
| IAVG at 0.0625Hz (μA) | 1.53 | 32 | 35 | 35 | - |
| ISD (μA) | 0.5 | 3 | 3 | 3 | - |
| Features: RS Cancellation, N-Factor Correction, Diode Fault Detection, Digital Filter | |||||
| I2C Addresses | 1 OPN | 4 OPNs | 2 OPNs | 2 OPNs | 4 (A0 pin) |
| Packaging Dimension | |||||
| Dimensions [mm × mm × mm] | VSSOP WSON | SOT-23 (8-pin) 2.9 × 2.8 × 1.1 | VSSOP (10-pin) 4.9 × 3 × 1.1 | SOT-23 (8-pin) 2.9 × 2.8 × 1.1 | SOIC (14-pin) 8.65 × 6 × 1.75 VQFN (16-pin) 4 × 4× 1 |