SBOSAJ7A October 2025 – December 2025 TMP4719
PRODUCTION DATA
Users can write any data to the one-shot register to trigger a manual single one-shot conversion. This allows for greater control of the device and flexibility of system implementation. This feature is only available in Shutdown mode, and writes to the one-shot register has no effect in continuous conversion mode. For best performance in one-shot mode, have the communication bus idle during temperature conversion (within tCONV after a conversion is triggered).