SBOSAJ7A October   2025  – December 2025 TMP4719

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 I2C Interface Timing
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Initialization and Default Temperature Conversion
      2. 7.3.2 Series Resistance Cancellation
      3. 7.3.3 ALERT and T_CRIT Output
      4. 7.3.4 1.2V Logic Compatible Inputs
      5. 7.3.5 Digital Filter
      6. 7.3.6 One-Shot Conversions
    4. 7.4 Device Functional Modes
      1. 7.4.1 Interrupt and Comparator Mode
        1. 7.4.1.1 Interrupt Mode
        2. 7.4.1.2 Comparator Mode
        3. 7.4.1.3 T_CRIT Output
      2. 7.4.2 Shutdown Mode
      3. 7.4.3 Continuous Conversion Mode
    5. 7.5 Programming
      1. 7.5.1 Temperature Data Format
      2. 7.5.2 I2C and SMBus Interface
      3. 7.5.3 Serial Bus Address
      4. 7.5.4 Bus Transactions
        1. 7.5.4.1 Writes
        2. 7.5.4.2 Reads
      5. 7.5.5 SMBus Alert Mode
  9. Register Map
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Detailed Design Procedure

The ideality factor (η) is a measured characteristic of a remote temperature sensor diode as compared to an ideal diode. Compensating for ideality factor differences is simple if the diode manufacturer specifies the n-factor in the respective data sheet. If the ideality factor of the transistor is not specified, the manufacturer can be able to provide the n-factor value by a special request.

Typical ideality factor specification differences cause a gain variation of the transfer function. The TMP4719 is calibrated for the ideality factor of 1.004, so use η-Factor Lookup Table to compensate for a target ideality factor that differs from 1.004.

For example, if MMBT3906FZ-7B bipolar transistor, which has an ideality factor of approximately 1.008, is selected for this design example, 15h with a ideality factor (η) of 1.0079 is the closest value that can be programmed to compensate for the differing typical ideality factors. Referring to I2C and Register Map, the controller then sends a write command to the address of the target (4Dh) followed by the register pointer (27h) and finally the data (15h) to η-Factor_Ch1 Register.

The design calls for the high temperature limit of 88°C at device power up, which is programmed using I2C. Referring to I2C and Register Map, the controller sends a write command to the address of the target (4Dh) followed by the register pointer (07h) and finally the data (51h) to THigh_Limit_Remote_Ch1_High Register.

TMP4719 Application Example: Program Using I2C to Set Temperature High LimitFigure 9-2 Application Example: Program Using I2C to Set Temperature High Limit

Remote junction temperature sensors are typically implemented in a noisy environment. Noise is most often created by fast digital signals, and noise can corrupt measurements. The TMP4719 device has a built-in, 65kHz low-pass filter on the inputs of D+ and D– to minimize the effects of noise. However, a bypass capacitor placed differentially across the inputs of the remote temperature sensor is recommended to make the application more robust against unwanted coupled signals. For this capacitor, select a value between 100pF and 1.5nF. Some applications attain better overall accuracy with additional series resistance; however, this increased accuracy is application-specific. When series resistance is added, the total value must not be greater than 1kΩ. If filtering is required, suggested component values are 470pF and 50Ω on each input; exact values are application-specific.