SBOSAJ7A October 2025 – December 2025 TMP4719
PRODUCTION DATA
When VDD goes above VPOR (power-on reset threshold), the device initiates the power-on reset (POR) sequence and starts loading default configuration settings into the device. After the device initialization is complete, the device starts default local (1 channel) and remote (2 channels) temperature conversion. The converted result and corresponding output (ALERT or T_CRIT) are asserted if the corresponding limit is crossed.
The device initialization and default conversion take approximately 67ms. During device initialization, the supply voltage VDD is held stable and above VPOR (falling) to avoid any device misbehavior. Figure 7-2 depicts the details timing sequence for the device initialization and default temperature conversion.