SCDA043 October   2022 MUX36D08 , TMUX6136 , TMUX6208 , TMUX6219 , TMUX6219-Q1 , TMUX6234 , TMUX6236 , TMUX7208 , TMUX7219 , TMUX7219-Q1 , TMUX7234 , TMUX7236 , TMUX7308F , TMUX7309F , TMUX7348F , TMUX7349F , TMUX8108 , TMUX8109 , TMUX8212

 

  1.   Abstract
  2.   Trademarks
  3. 1Differential, Single-Ended, and Common Mode Signals
  4. 2Characteristics of Interest for Selecting a Multiplexer for High Voltage Common Mode Applications
    1. 2.1 Operating Supply Range
    2. 2.2 Crosstalk and Bandwidth
    3. 2.3 Leakage Current
    4. 2.4 Fault Protection
  5. 3Multiplexers in High Voltage Common Mode Applications
    1. 3.1 PLC Multi-Channel Analog I/O Modules
    2. 3.2 CAN Bus Multiplexing Applications with High Voltage Common Mode
    3. 3.3 High Voltage Battery Cell Monitoring
  6. 4Recommended Multiplexers for High Voltage Common Mode Applications

Crosstalk and Bandwidth

In many applications that are susceptible to common mode interference, higher speed communications are typically implemented and the multiplexer must be able to pass these signals unattenuated. The bandwidth specification found in all TI multiplexer data sheets can give an indication of the frequency of signals that can be handled by the multiplexer so they can be passed without issue. A good rule of thumb is to select a multiplexer that can handle a bandwidth of at least 1.5x-3x the application requirement to allow for margin in the design for layout and loading constraints.

At higher frequencies, there is also concern about channel to channel crosstalk. Crosstalk is defined as the magnitude of the signal of an ON-channel that appears on an adjacent channel. This can cause errors in any measurements or can introduce noise on adjacent lines that can negatively impact communications if the multiplexer does not have very good crosstalk performance.