SCES983 October 2025 TXB0604
ADVANCE INFORMATION
The TXB0604 is an 4-bit non-inverting auto-bidirectional translator that uses two separate configurable power-supply rails. This voltage translator/ line redriver can be used to remedy voltage domain mismatches in addition to signal boosting in long-cabling transmission applications.
The TXB0604 leverages a patented design to achieve high data throughput for memory-intensive interfaces like Quad-SPI between BMC and Flash devices without signal integrity losses associated with excessive output parasitic capacitance.
The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9V to 2V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 3.6V.
When the OE input is low, all outputs are placed in the high-impedance state. To ensure the high-impedance state during power up or power down, OE must be tied to GND through a pulldown resistor. The current sourcing capability of the driver determines the minimum value of the resistor. The TXB0604 device is designed so the OE input circuit is supplied by VCCA.
| PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
|---|---|---|
| TXB0604PW | TSSOP (14) | 5.00mm × 4.40mm |
| TXB0604RGY | VQFN (14) | 3.50mm x 3.50mm |
| TXB0604RWB | X2QFN (12) | 1.6mm x 1.6mm |
| TXB0604RUT | UQFN (12) | 2.00mm x 1.70mm |
| TXB0604DYY | SOT23-THN (14) | 4.20mm × 3.26mm |
Typical Application Block Diagram for TXB0604