SCES983 October 2025 TXB0604
ADVANCE INFORMATION


Figure 4-4 RUT Package,12-Pin UQFN(Top View)| PIN | I/O | DESCRIPTION | ||||
|---|---|---|---|---|---|---|
| NAME | DYY, PW | RGY | RUT | RWB | ||
| A1 | 2 | 2 | 2 | 3 | I/O | Input/output 1. Referenced to VCCA. |
| A2 | 3 | 3 | 3 | 4 | I/O | Input/output 2. Referenced to VCCA. |
| A3 | 4 | 4 | 4 | 5 | I/O | Input/output 3. Referenced to VCCA. |
| A4 | 5 | 5 | 5 | 6 | I/O | Input/output 4. Referenced to VCCA. |
| B1 | 13 | 13 | 10 | 12 | I/O | Input/output 1. Referenced to VCCB. |
| B2 | 12 | 12 | 9 | 11 | I/O | Input/output 2. Referenced to VCCB. |
| B3 | 11 | 11 | 8 | 10 | I/O | Input/output 3. Referenced to VCCB. |
| B4 | 10 | 10 | 7 | 9 | I/O | Input/output 4. Referenced to VCCB. |
| GND | 7 | 7 | 6 | 7 | — | Ground |
| NC | 6, 9 | 6,9 | — | — | — | No connection. Not internally connected. |
| OE | 8 | 8 | 12 | 8 | I | Tri-state output-mode enable. Pull OE low to place all outputs in tri-state mode. Referenced to VCCA. |
| VCCA | 1 | 1 | 1 | 2 | — | A-port supply voltage 0.9V ≤ VCCA ≤ 2V and VCCA ≤ VCCB. |
| VCCB | 14 | 14 | 11 | 1 | — | B-port supply voltage 1.65V ≤ VCCB ≤ 3.6V. |
| Thermal pad | — | — | — | — | For the RGY package, the exposed center thermal pad must either be connected to Ground or left electrically open. | |