Unless otherwise noted, all input pulses are
supplied by generators that have the following characteristics:
- PRR 10MHz
- ZO = 50W
- dv/dt ≥ 1V/ns
Note: All parameters and waveforms
are not applicable to all devices.
Table 6-1 Switch Position For Enable and Disable Time
Measurement| TEST(1) | S1 |
|---|
| tPZL, tPLZ | 2 ×
VCCO |
| tPHZ, tPZH | Open |

A. VCCI is the
VCC associated with the input port.
B. VCCO is the VCC associated
with the output port.
C. tPLH and
tPHL are the same as tpd.
D. The outputs are measured one
at a time, with one transition per measurement.
Figure 6-4 Voltage Waveforms
Propagation Delay Times