SCES983 October 2025 TXB0604
ADVANCE INFORMATION
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCCA | Supply voltage A | –0.5 | 2.5 | V | |
| VCCB | Supply voltage B | –0.5 | 4.6 | V | |
| VI | Input Voltage(2) | I/O Ports (A Port) | –0.5 | 2.5 | V |
| VI | Input Voltage(2) | I/O Ports (B Port) | –0.5 | 4.6 | V |
| VI | Input Voltage(2) | OE | –0.5 | 2.5 | V |
| VO | Voltage applied to any output in the high-impedance or power-off state(2) | A Port | –0.5 | 2.5 | V |
| B Port | –0.5 | 4.6 | |||
| VO | Voltage applied to any output in the high or low state(2)(3) | A Port | –0.5 | VCCA + 0.5 | V |
| B Port | –0.5 | VCCB + 0.5 | |||
| IIK | Input clamp current | VI < 0 | –50 | mA | |
| IOK | Output clamp current | VO < 0 | –50 | mA | |
| IO | Continuous output current | –50 | 50 | mA | |
| Continuous current through VCC or GND | –100 | 100 | mA | ||
| Tstg | Storage temperature | –65 | 150 | °C | |
| Tj | Junction Temperature | 150 | °C | ||