SCES983 October 2025 TXB0604
ADVANCE INFORMATION
| PARAMETER | FROM | TO | TEST CONDITIONS | LOAD | B-Port Supply Voltage (VCCB) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | |||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tPHL | Propagation Delay (Hight-to-Low) | A | B | -40°C to 85°C |
CL =15pF | 4.2 | 12.0 | 3.5 | 7.9 | 3.1 | 6.6 | ns | |||
-40°C to 85°C |
CL =100pF | 5.7 | 16.6 | 4.7 | 10.9 | 4.2 | 8.9 | ||||||||
-40°C to 125°C |
CL =15pF | 4.2 | 12.0 | 3.5 | 7.9 | 3.1 | 6.6 | ns | |||||||
-40°C to 125°C |
CL =100pF | 5.7 | 16.6 | 4.7 | 10.9 | 4.2 | 8.9 | ||||||||
| tPLH | Propagation Delay (Low-to-High) | -40°C to 85°C |
CL =15pF | 4.5 | 13.3 | 3.8 | 8.9 | 3.4 | 7.4 | ns | |||||
-40°C to 85°C |
CL =100pF | 6.1 | 16.8 | 5.1 | 11.3 | 4.5 | 9.4 | ||||||||
-40°C to 125°C |
CL =15pF | 4.5 | 13.3 | 3.8 | 8.9 | 3.4 | 7.4 | ns | |||||||
-40°C to 125°C |
CL =100pF | 6.1 | 16.8 | 5.1 | 11.3 | 4.5 | 9.4 | ||||||||
| tPHL | Propagation Delay (Hight-to-Low) | B | A | -40°C to 85°C |
CL =15pF | 2.8 | 6.9 | 2.5 | 5.4 | 2.3 | 4.8 | ns | |||
-40°C to 85°C |
CL =100pF | 3.8 | 8.3 | 3.4 | 6.8 | 3.3 | 6.2 | ||||||||
-40°C to 125°C |
CL =15pF | 2.8 | 6.9 | 2.5 | 5.4 | 2.3 | 4.8 | ns |
|||||||
-40°C to 125°C |
CL =100pF | 3.8 | 8.3 | 3.4 | 6.8 | 3.3 | 6.2 | ||||||||
| tPLH | Propagation Delay (Low-to-High) | -40°C to 85°C |
CL =15pF | 2.7 | 6.3 | 2.4 | 5.0 | 2.2 | 4.5 | ns | |||||
-40°C to 85°C |
CL =100pF | 3.8 | 8.0 | 3.5 | 6.7 | 3.3 | 6.3 | ||||||||
-40°C to 125°C |
CL =15pF | 2.7 | 6.3 | 2.4 | 5.0 | 2.2 | 4.5 | ns | |||||||
-40°C to 125°C |
CL =100pF | 3.8 | 8.0 | 3.5 | 6.7 | 3.3 | 6.3 | ||||||||
| tDCW | Direction Change Wait Time | A or B | B or A | -40°C to 125°C | 40 | 35 | 35 | ns | |||||||
| ten | Enable Time | OE | B | -40°C to 125°C | 463 | 433 | 429 | ns | |||||||
| OE | A | 413 | 319 | 296 | |||||||||||
| tdis | Disable Time | OE | B | -40°C to 125°C | 89 | 87 | 86 | ns | |||||||
| OE | A | 95 | 95 | 95 | |||||||||||
| trA ,tfA | Ouput Rise/ Fall Time | B | A | -40°C to 85°C |
CL =15pF | 0.8 | 0.8 | 0.8 | ns | ||||||
| CL =100pF | 6.1 | 6.1 | 6.2 | ||||||||||||
-40°C to 125°C |
CL =15pF | 0.8 | 0.8 | 0.8 | |||||||||||
| CL =100pF | 6.1 | 6.1 | 6.2 | ||||||||||||
| trB ,tfB | Ouput Rise/ Fall Time | A | B | -40°C to 85°C |
CL =15pF | 2.6 | 1.3 | 1 | ns | ||||||
| CL =100pF | 11.6 | 8.1 | 6.9 | ||||||||||||
-40°C to 125°C |
CL =15pF | 2.6 | 1.3 | 1 | |||||||||||
| CL =100pF | 11.6 | 8.1 | 6.9 | ||||||||||||
| tsk(o) | Channel-to-channel skew | A or B | B or A | -40°C to 125°C |
CL =15pF | 0.5 | 0.5 | 0.5 | ns | ||||||
| ZOS,A | One-Shot Impedance | A or B | B or A | 27.8 | 22.3 | 21 | Ω | ||||||||
| Data Rate | Maximum data rate | A or B | B or A | CL =15pF (1) | 142 | 211 | 208 | 292 | 229 | 309 | Mbps | ||||
| A or B | B or A | CL =100pF (1) | 103 | 141 | 137 | 149 | 140 | 149 | |||||||