SCES983 October 2025 TXB0604
ADVANCE INFORMATION
| PARAMETER | FROM | TO | TEST CONDITIONS | LOAD | B-Port Supply Voltage (VCCB) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | |||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tPHL | Propagation Delay (Hight-to-Low) | A | B | -40°C to 85°C | CL =15pF | 3.8 | 11.9 | 3.2 | 7.6 | 2.8 | 6.1 | ns | |||
| -40°C to 85°C | CL =100pF | 5.2 | 16.7 | 4.3 | 10.7 | 3.8 | 8.5 | ||||||||
| -40°C to 125°C | CL =15pF | 3.8 | 11.9 | 3.2 | 7.6 | 2.8 | 6.1 | ns |
|||||||
| -40°C to 125°C | CL =100pF | 5.2 | 16.7 | 4.3 | 10.7 | 3.8 | 8.5 | ||||||||
| tPLH | Propagation Delay (Low-to-High) | -40°C to 85°C | CL =15pF | 4.0 | 13.1 | 3.4 | 8.4 | 3.0 | 6.7 | ns | |||||
| -40°C to 85°C | CL =100pF | 5.5 | 16.7 | 4.5 | 11.0 | 4.0 | 8.9 | ||||||||
| -40°C to 125°C | CL =15pF | 4.0 | 13.1 | 3.4 | 8.4 | 3.0 | 6.7 | ns | |||||||
| -40°C to 125°C | CL =100pF | 5.5 | 16.7 | 4.5 | 11.0 | 4.0 | 8.9 | ||||||||
| tPHL | Propagation Delay (Hight-to-Low) | B | A | -40°C to 85°C | CL =15pF | 2.5 | 6.4 | 2.2 | 4.7 | 2.0 | 4.1 | ns | |||
| -40°C to 85°C | CL =100pF | 3.4 | 7.7 | 3.0 | 6.1 | 2.9 | 5.4 | ||||||||
| -40°C to 125°C | CL =15pF | 2.5 | 6.4 | 2.2 | 4.7 | 2.0 | 4.1 | ns |
|||||||
| -40°C to 125°C | CL =100pF | 3.4 | 7.7 | 3.0 | 6.1 | 2.9 | 5.4 | ||||||||
| tPLH | Propagation Delay (Low-to-High) | -40°C to 85°C | CL =15pF | 2.4 | 5.9 | 2.1 | 4.5 | 1.9 | 3.9 | ns | |||||
| -40°C to 85°C | CL =100pF | 3.4 | 7.5 | 3.1 | 6.1 | 2.9 | 5.5 | ||||||||
| -40°C to 125°C | CL =15pF | 2.4 | 5.9 | 2.1 | 4.5 | 1.9 | 3.9 | ns | |||||||
| -40°C to 125°C | CL =100pF | 3.4 | 7.5 | 3.1 | 6.1 | 2.9 | 5.5 | ||||||||
| tDCW | Direction Change Wait Time | A or B | B or A | -40°C to 125°C |
40 | 35 | 35 | ns | |||||||
| ten | Enable Time | OE | B | -40°C to 125°C | 382 | 356 | 350 | ns | |||||||
| A | -40°C to 125°C | 408 | 313 | 291 | |||||||||||
| tdis | Disable Time | B | -40°C to 125°C | 89 | 88 | 87 | |||||||||
| A | -40°C to 125°C | 95 | 95 | 95 | |||||||||||
| trA ,tfA | Ouput Rise/ Fall Time |
B | A | -40°C to 85°C | CL =15pF | 0.8 | 0.8 | 0.8 | ns | ||||||
| -40°C to 85°C | CL =100pF | 5.8 | 5.9 | 6 | |||||||||||
| -40°C to 125°C | CL =15pF | 0.8 | 0.8 | 0.8 | |||||||||||
| -40°C to 125°C | CL =100pF | 5.8 | 5.9 | 6 | |||||||||||
| trB ,tfB | Ouput Rise/ Fall Time |
A | B | -40°C to 85°C | CL =15pF | 2.6 | 1.3 | 1 | ns | ||||||
| -40°C to 85°C | CL =100pF | 11.6 | 8.1 | 6.9 | |||||||||||
| -40°C to 125°C | CL =15pF | 2.6 | 1.3 | 1 | |||||||||||
| -40°C to 125°C | CL =100pF | 11.6 | 8.1 | 6.9 | |||||||||||
| tsk(o) | Channel-to-channel skew | A or B | B or A | -40°C to 125°C | 0.5 | 0.5 | 0.5 | ns | |||||||
| ZOS,A | One-Shot Impedance | A or B | A or B | -40°C to 125°C | 27.8 | 22.3 | 21 | Ω | |||||||
| Data Rate | Maximum data rate | A or B | B or A | CL =15pF (1) | 154 | 237 | 244 | 372 | 308 | 378 | Mbps | ||||
| A or B | B or A | CL =100pF (1) | 104 | 145 | 151 | 199 | 147 | 221 | |||||||