SCES983 October 2025 TXB0604
ADVANCE INFORMATION
| PARAMETER | FROM | TO | TEST CONDITIONS | LOAD | B-Port Supply Voltage (VCCB) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | |||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tPHL | Propagation Delay (Hight-to-Low) | A | B | -40°C to 85°C | CL =15pF | 5.1 | 13.0 | 4.4 | 9.2 | 4.1 | 9.4 | ns | |||
| -40°C to 85°C | CL =100pF | 6.6 | 17.6 | 5.6 | 12.1 | 6.2 | 11.7 | ||||||||
| -40°C to 125°C | CL =15pF | 5.1 | 13.0 | 4.4 | 9.2 | 4.1 | 9.4 | ns | |||||||
| -40°C to 125°C | CL =100pF | 6.6 | 17.6 | 5.6 | 12.1 | 6.2 | 11.7 | ||||||||
| tPLH | Propagation Delay (Low-to-High) | -40°C to 85°C | CL =15pF | 5.8 | 14.8 | 5.1 | 10.4 | 4.7 | 10.2 | ns | |||||
| -40°C to 85°C | CL =100pF | 7.3 | 18.3 | 6.3 | 12.9 | 5.8 | 11.7 | ||||||||
| -40°C to 125°C | CL =15pF | 5.8 | 14.8 | 5.1 | 10.4 | 4.7 | 10.2 | ns | |||||||
| -40°C to 125°C | CL =100pF | 7.3 | 18.3 | 6.3 | 12.9 | 5.8 | 11.7 | ||||||||
| tPHL | Propagation Delay (Hight-to-Low) | B | A | -40°C to 85°C | CL =15pF | 4.0 | 9.6 | 3.6 | 8.3 | 3.4 | 7.8 | ns | |||
| -40°C to 85°C | CL =100pF | 5.1 | 12.0 | 4.7 | 10.8 | 4.6 | 10.4 | ||||||||
| -40°C to 125°C | CL =15pF | 4.0 | 9.6 | 3.6 | 8.3 | 3.4 | 7.8 | ns | |||||||
| -40°C to 125°C | CL =100pF | 5.1 | 12.0 | 4.7 | 10.8 | 4.6 | 10.4 | ||||||||
| tPLH | Propagation Delay (Low-to-High) | -40°C to 85°C | CL =15pF | 3.7 | 8.2 | 3.5 | 7.0 | 3.4 | 6.7 | ns | |||||
| -40°C to 85°C | CL =100pF | 5.1 | 10.9 | 4.9 | 9.7 | 4.7 | 9.3 | ||||||||
| -40°C to 125°C | CL =15pF | 3.7 | 8.2 | 3.5 | 7.0 | 3.4 | 6.7 | ||||||||
| -40°C to 125°C | CL =100pF | 5.1 | 10.9 | 4.9 | 9.7 | 4.7 | 9.3 | ||||||||
| tDCW | Direction Change Wait Time | A or B | B or A | -40°C to 125°C | 40 | 35 | 35 | ns | |||||||
| ten | Enable Time | OE | B | -40°C to 125°C | 577 | 557 | 588 | ns | |||||||
| OE | A | 447 | 353 | 330 | |||||||||||
| tdis | Disable Time | OE | B | -40°C to 125°C | 87 | 87 | 86 | ns | |||||||
| OE | A | 95 | 95 | 96 | |||||||||||
| trA ,tfA | Ouput Rise/ Fall Time | B | A | -40°C to 85°C |
CL =15pF | 1 | 1 | 1 | ns | ||||||
-40°C to 85°C |
CL =100pF | 7.5 | 7.4 | 7.3 | ns | ||||||||||
-40°C to 125°C |
CL =15pF | 1 | 1 | 1 | ns | ||||||||||
-40°C to 125°C |
CL =100pF | 7.5 | 7.4 | 7.3 | ns | ||||||||||
| trB ,tfB | Ouput Rise/ Fall Time | A | B | -40°C to 85°C |
CL =15pF | 2.6 | 1.2 | 1 | ns | ||||||
-40°C to 85°C |
CL =100pF | 11.6 | 8.1 | 6.9 | ns | ||||||||||
-40°C to 125°C |
CL =15pF | 2.6 | 1.2 | 1 | ns | ||||||||||
-40°C to 125°C |
CL =100pF | 11.6 | 8.1 | 6.9 | ns | ||||||||||
| tsk(o) | Channel-to-channel skew | A or B | B or A | -40°C to 125°C |
CL =15pF | 0.5 | 0.5 | 0.5 | ns | ||||||
| ZOS,B | One-Shot Impedance | B | A | -40°C to 125°C |
27.8 | 22.3 | 21 | Ω | |||||||
| Data Rate | Maximum data rate | A or B | B or A | -40°C to 125°C |
CL =15pF (1) | 85 | 142 | 129 | 180 | 128 | 166 | Mbps | |||
| A or B | B or A | -40°C to 125°C |
CL =100pF (1) | 83 | 118 | 54 | 137 | 48 | 137 | Mbps | |||||