SCES983 October 2025 TXB0604
ADVANCE INFORMATION
The TXB0604 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. It can only translate push-pull CMOS logic outputs. If for open-drain signal translation, please refer to TI TXS010X products. Any external pulldown or pullup resistors are recommended larger than 20kΩ.
The device features enhanced output drive strength for use in high-speed interfaces such as QSPI, OSPI, eSPI, etc. The device is designed to support high-drive applications with either a lumped capacitive load of up to 100pF at 190Mbps or a signal trace length of up to 20 inches with a 50pF load at 142Mbps.