SLAAED9 November 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5412-Q1
This register is the live Interrupt status register for channel level diagnostic summary.
| Bit | Field | Type(1) | Reset | Description |
|---|---|---|---|---|
| 7 | STS_CHx_LIVE | R | 0b | Status of Input CH1_LIVE 0b = No faults occurred in input channel 1 1b = Fault or faults have occurred in input channel 1 |
| 6 | STS_CHx_LIVE | R | 0b | Status of Input CH2_LIVE 0b = No faults occurred in input channel 2 1b = Fault or faults have occurred in input channel 2 |
| 5 | STS_CHx_LIVE | R | 0b | Status of Output CH1_LIVE 0b = No faults occurred in output channel 1 1b = Fault or faults have occurred in output channel 1 |
| 4 | STS_CHx_LIVE | R | 0b | Status of Output CH2_LIVE 0b = No faults occurred in output channel 2 1b = Fault or faults have occurred in output channel 2 |
| 3 | STS_CHx_LIVE | R | 0b | Status on fault due to "Short to VBAT_IN fault detected when VBAT_IN is less than MICBIAS" 0b = Short to VBAT_IN fault when VBAT_IN is less than MICBIAS did NOT occur in any channel 1b = Short to VBAT_IN fault when VBAT_IN is less than MICBIAS has occurred in at least one channel |
| 2 | RESERVED | R | 0b | Reserved bit; Write only reset value |
| 1 | RESERVED | R | 0b | Reserved bit; Write only reset value |
| 0 | RESERVED | R | 0b | Reserved bit; Write only reset value |
The respective CH_LIVE registers P0_R63 and P0_R64 contain the details of exactly which faults occurred on a given channel. Section 6.1.2 shows CH1_LIVE register for reference.