SLAAEQ4 July 2025 MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1
CAN FD support
SPI
Error indications
SPI to CAN bridge supports Classical CAN and CAN-FD formats. Differences between CAN and CAN-FD frame formats are detailed in Table 1-1.
| Feature | CAN 2.0 | CAN 2.0B | CAN FD |
|---|---|---|---|
| Identifier | Standard (11 bits) |
Standard (11 bits) Extended (29 bits) |
Standard (11 bits) Extended (29 bits) |
| Data Rate | Up to 1MbpS | Up to 1MbpS | Up to 8MbpS |
| Payload | 0-8 bytes | 0-8 bytes | 0-64 bytes |