SLAAEQ4 July 2025 MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1
SPI is a synchronous communication protocol with four lines – optional chip select (CS) optional, clock (SCLK), peripheral output controller input (POCI) and peripheral input and controller output (PICO). SPI-CAN bridge supports SPI data transfers up to 8MHz. A sample SPI frame is shown in Figure 1-5.