SLAAEQ4 July 2025 MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1
When Power Enable and CAN Configuration Instruction is received, the predefined CAN message RAM configurations are setup. Default message RAM configuration is shown in Figure 2-19.
Message ID, transmit FIFO and transmit buffer can be configured by external SPI master as detailed in Section 2.1.1.