SLAAET4 April   2025 MSPM0G3506 , MSPM0G3507 , MSPM0G3518 , MSPM0G3519

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 MCAN Features
  5. 2Sysconfig Configuration for MCAN Module
    1. 2.1 MCAN Clock Frequency
    2. 2.2 MCAN Basic Configuration
      1. 2.2.1 Transmitter Delay Compensation (TDC)
      2. 2.2.2 Bit Timing Parameters
      3. 2.2.3 Message RAM Configuration
        1. 2.2.3.1 Standard and Extended ID Filter Configuration
          1. 2.2.3.1.1 How to Add More Filters
        2. 2.2.3.2 TX MSG RAM
        3. 2.2.3.3 RX MSG RAM
    3. 2.3 Advanced Configuration
    4. 2.4 Retention Configuration
    5. 2.5 Interrupts
    6. 2.6 Pin Configuration and PinMux
  6. 3Demo Project Descriptions
    1. 3.1 TX Buffer Mode
    2. 3.2 TX FIFO Mode
    3. 3.3 RX Buffer Mode
    4. 3.4 RX FIFO Mode
  7. 4Debug and Design Tips to Resolve/Avoid CAN Communication Issues
    1. 4.1 Minimum Number of Nodes Required
    2. 4.2 Why a Transceiver is Needed
    3. 4.3 Bus Off Status
    4. 4.4 Using MCAN in Low Power Mode
    5. 4.5 Debug Checklist
      1. 4.5.1 Programming Issues
      2. 4.5.2 Physical Layer Issues
      3. 4.5.3 Hardware Debug Tips
  8. 5Summary
  9. 6References

Retention Configuration

Figure 2-6 shows what parameters are included in Retention Configuration block.

 Retention
                    Configuration Figure 2-9 Retention Configuration
  • Low-Power Register Retention: some MSPM0G peripherals residing in PD1 domain do not retain register contents when entering STOP or STANDBY modes. Developers can decide to reinitialize the peripheral using the default initialization from SysConfig in the application. This approach is more memory-efficient. Alternatively, the user can also use the provided DriverLib APIs to save and restore the register configuration of the peripheral before and after entering low-power mode. This approach is recommended if the peripheral configuration is modified at runtime.
  • Disable Retention APIs: when selected, the retention APIs are not generated regardless of selected peripheral.