SLAAET4 April 2025 MSPM0G3506 , MSPM0G3507 , MSPM0G3518 , MSPM0G3519
Figure 2-1 shows what parameters are included in MCAN Clock Frequency block.
Figure 2-1 MCAN Clock FrequencyPeripheral asynchronous clock (CAN_CLK) for MCAN can be clocked either through HFXT or SYSPLL. This clock configuration has to be done through the SYSCTL section. TI recommends for the MCAN frequency is to be configured as 40MHz.