SLAAET4 April   2025 MSPM0G3506 , MSPM0G3507 , MSPM0G3518 , MSPM0G3519

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 MCAN Features
  5. 2Sysconfig Configuration for MCAN Module
    1. 2.1 MCAN Clock Frequency
    2. 2.2 MCAN Basic Configuration
      1. 2.2.1 Transmitter Delay Compensation (TDC)
      2. 2.2.2 Bit Timing Parameters
      3. 2.2.3 Message RAM Configuration
        1. 2.2.3.1 Standard and Extended ID Filter Configuration
          1. 2.2.3.1.1 How to Add More Filters
        2. 2.2.3.2 TX MSG RAM
        3. 2.2.3.3 RX MSG RAM
    3. 2.3 Advanced Configuration
    4. 2.4 Retention Configuration
    5. 2.5 Interrupts
    6. 2.6 Pin Configuration and PinMux
  6. 3Demo Project Descriptions
    1. 3.1 TX Buffer Mode
    2. 3.2 TX FIFO Mode
    3. 3.3 RX Buffer Mode
    4. 3.4 RX FIFO Mode
  7. 4Debug and Design Tips to Resolve/Avoid CAN Communication Issues
    1. 4.1 Minimum Number of Nodes Required
    2. 4.2 Why a Transceiver is Needed
    3. 4.3 Bus Off Status
    4. 4.4 Using MCAN in Low Power Mode
    5. 4.5 Debug Checklist
      1. 4.5.1 Programming Issues
      2. 4.5.2 Physical Layer Issues
      3. 4.5.3 Hardware Debug Tips
  8. 5Summary
  9. 6References

Pin Configuration and PinMux

Figure 2-6 shows what parameters are included in Pin Configuration and PinMux block.

 Pin Configuration and
                    PinMux Figure 2-12 Pin Configuration and PinMux
  • Pin Configuration
    • TX Pin and RX Pin: configures digital IOMUX features on a dedicated pin. Such as internal pull-up or pull-down resistor, invert output, drive strength and high impedance settings. TI recommends to keep default configuration on the IOMUC configurations for CAN applications.
  • Pin Mux
    • MCAN Peripheral: some MSPM0 devices are integrated with multiple MCAN modules. Users can choose which MCAN module is configured here.
    • TX/RX Pin: configures the GPIO pins for MCAN TX and RX function.