SLASFH8A March 2026 – November 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
The UART peripheral function provide the following key features:
| Supported Features | UC1.UART | UC12.UART | UC13.UART | UC14.UART |
|---|---|---|---|---|
| Active in Stop and Standby Mode | Yes | - | - | - |
| Support hardware flow control | Yes | Yes | Yes | Yes |
| Support 9-bit configuration | Yes | Yes | Yes | Yes |
| Support LIN mode | Yes | Yes | - | Yes |
| Support DALI | - | Yes | - | - |
| Support IrDA | - | Yes | - | - |
| Support ISO7816 Smart Card | - | Yes | - | - |
| Support Manchester coding | - | Yes | - | - |
For more details, see the UART (UNICOMM) chapter of the MSPM33C3x 160-MHz Microcontrollers Technical Reference Manual.