SLOS970B January 2018 – January 2025 TPA6404-Q1
PRODUCTION DATA
The FAULT pin reports faults and is active low under any of the following conditions:
The FAULT pin is latching, and can be cleared by writing to register 0x21 bit 7.
Register bits are available to mask fault categories from reporting to the FAULT pin. These bits only mask the setting of the pin and do not affect the register reporting or protection of the device. By default all faults are reported to the pin. See the Section 8.1 section for a description of the mask settings.
The FAULT pin can also be programmed to show clip detect for channel 3 and 4.
This pin is an open-drain output with an internal 100kΩ pull-up resistor to DVDD.