SLOS970B January 2018 – January 2025 TPA6404-Q1
PRODUCTION DATA
The Miscellaneous Control 3 register is shown in Figure 8-24 and described in Table 8-25.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CLEAR FAULT | RESERVED | MASK I-LIMIT WARNING | RESERVED | OTSD AUTO RECOVERY | RESERVED | ||
| R/W | R | R/W | R | R/W | R | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | CLEAR FAULT | R/W | 0 | 0: Normal operation 1: Clear fault |
| 6 | RESERVED | R | 0 | |
| 5 | MASK I-LIMIT WARNING | R/W | 0 | 0: Report I-LIMIT on the WARN pin I-LIMIT warning occurs when internal current limiting flags occur at >45% density over a 200 ms window. If the warning window persists for more than four 200 ms windows, the I-LIMIT FAULT is issued and all channels will go Hi-Z 1: Do not report I-LIMIT on the WARN pin |
| 4 | RESERVED | R | 0 | |
| 3 | OTSD AUTO RECOVERY | R/W | 0 | 0: Over temperature faults Latches 1: Automatic over temperature protection recovery |
| 2–0 | RESERVED | R | 000 |