SLUSFF2C September   2023  – December 2025 UCG28824 , UCG28826 , UCG28828

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Detailed Pin Descriptions
      1. 7.3.1  HV - High Voltage Input
      2. 7.3.2  SW - Switch Node
      3. 7.3.3  GND – Ground Return
      4. 7.3.4  FLT - External Overtemperature Fault
      5. 7.3.5  FB ­­– Feedback
      6. 7.3.6  TR - Turns Ratio
      7. 7.3.7  IPK - Peak Current and Dithering
      8. 7.3.8  FCL - Frequency Clamp and Fault Response
      9. 7.3.9  CDX - CCM, Drive Strength, and X-cap Discharge
      10. 7.3.10 VCC - Input Bias
    4. 7.4 Feature Description
      1. 7.4.1  Self Bias and Auxless Sensing
      2. 7.4.2  Control Law
        1. 7.4.2.1 Valley Switching
        2. 7.4.2.2 Frequency Foldback
        3. 7.4.2.3 Burst Mode
        4. 7.4.2.4 Continuous Conduction Mode (CCM)
      3. 7.4.3  GaN HEMT Switching Capability
      4. 7.4.4  Soft Start
      5. 7.4.5  Frequency Clamp
      6. 7.4.6  Frequency Dithering
      7. 7.4.7  Slew Rate Control
      8. 7.4.8  Transient Peak Power Capability
      9. 7.4.9  X-Cap Discharge
      10. 7.4.10 Fault Protections
        1. 7.4.10.1 Brownout Protection
        2. 7.4.10.2 Short-Circuit Protection
        3. 7.4.10.3 Output Overvoltage Protection
        4. 7.4.10.4 Overpower Protection (OPP, LPS)
        5. 7.4.10.5 Overtemperature Protection
        6. 7.4.10.6 Open FB Protection
        7. 7.4.10.7 Error Codes for Protections
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Bulk Capacitor
        2. 8.2.2.2 Transformer Primary Inductance and Turns Ratio
        3. 8.2.2.3 Output Capacitor
        4. 8.2.2.4 Selection Resistors
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Overpower Protection (OPP, LPS)

The limited power source (LPS) regulatory standards require the flyback converter output current to not exceed 8A and the output power to not 100W after 5s. The UCG28826 triggers over power protection (low, OPPL) for input power greater than 100W or output current (input referred) larger than ILPS (7.5A) for longer than 4.2s duration, to prevent from excessive power delivery to the output in fault conditions. The device also supports transient load requirements of minimum 2× the nominal output power rating (130W for 65W design) for up to 120ms beyond which over power protection (high, OPPH) is triggered. The device works in CCM mode for VBULK <200V for a maximum 10ms duration. In the UCG28828, the OPPL and LPS protections are disabled and OPPH protection threshold is extended to 190W.

When designing for the output voltage other than 20V, same as the OVP protection, the LPS current level needs to be caulated based on the reflected output voltage on the transformer primary side. The controller assumes the output voltage is 20V, based on the TR pin setting. The LPS current level ILPS is calculated as Equation 2.

Equation 2. ILPS=PREFVREFLECT×NPSSETTING

When the transformer real turns ratio is different than the TR pin setting, due to the output voltage is not 20V, the real LPS current level is calculated using Equation 3.

Equation 3. ILPSREAL=PREFVREFLECT×NPSREAL

Comibing Equation 2 and Equation 3, the real LPS curent can be calculated as Equation 4.

Equation 4. ILPSREAL=NPSREALNPSSETTING×ILPS