SLUSFF2C September 2023 – December 2025 UCG28824 , UCG28826 , UCG28828
PRODUCTION DATA
The UCG2882x is a peak current mode control QR flyback converter. The converter starts by turning on the primary-side integrated GaN HEMT. The current in the transformer primary side winding IPRI increases with a slope dependent on VIN and primary magnetizing inductance LM and equals VIN/LM. Once IPRI reaches the peak value IPK,PRI, the GaN HEMT turns off. By flyback action, the secondary winding voltage increases and turns on the synchronous rectifier (SR) FET body diode to clamp to output voltage VOUT. During this time, the secondary winding current reduces from secondary peak current IPK,SECwith a slope VOUT/LS, where LSis the secondary winding inductance. The switch node voltage is equal to the sum of VIN and primary to secondary turns ratio N times VOUT, called the plateau voltage. Once the secondary current reduces to zero, LM and total switch node capacitance CSW begin to resonate to cause magnetizing ring. The UCG28826 turns on the primary GaN HEMT at a valley in this magnetizing ring to reduce the turn-on switching losses.
Hence, in UCG2882x, in every switching cycle, the primary GaN HEMT turns off after reaching the peak current threshold and turns on next at a target valley in magnetizing ring during discontinuous mode (DCM) operation. The instantaneous primary peak current and target valley is determined by the feedback (FB) pin voltage as per the control law of Figure 7-3. Connect the FB pin to the optocoupler collector. The negative feedback loop sets FB pin voltage to the required value to support a certain VOUT and POUT on the output. The device can operate in one of the four modes of operation: burst, frequency foldback, valley switching or continuous conduction mode, as described later.
In the control law shown in Figure 7-3, the UCG2882x offers flexibility to select a max peak current IPK,MAX to optimize for the switching frequency at rated load and transformer size. For each IPK,MAX setting, a scaling ratio of 1/3rd or 1/4th is available for the minimum peak current IPK,MIN. This IPK,MIN value determines the switching frequency and losses in light load conditions when the flyback converter is operating in frequency foldback or burst modes. For all values of IPK,MAX and IPK,MIN, the slope of control law peak current vs feedback voltage remains the same, as per Equation 1. Table 7-6 shows the threshold voltages for transition between different modes and between valleys for different peak current settings of Table 7-3.
| PARAMETER | TEST CONDITIONS | IPK,MAX = 2.8A | IPK,MAX = 3.1A | IPK,MAX = 3.5A | UNIT | |
|---|---|---|---|---|---|---|
| VFBOPEN | Open FB pin voltage | 3.3 | 3.45 | 3.65 | V | |
| VTHCCMto1 | CCM to 1st valley threshold | VFB decreasing | 2.18 | 2.4 | 2.65 | |
| VTH12 | 1st to 2nd valley threshold | 1.09 | 1.19 | 1.31 | ||
| VTH23 | 2nd to 3rd valley threshold | 0.97 | 1.05 | 1.16 | ||
| VTH34 | 3rd to 4th valley threshold | 0.91 | 0.98 | 1.08 | ||
| VTH45 | 4th to 5th valley threshold | 0.85 | 0.92 | 1.0 | ||
| VTH56 | 5th to 6th valley threshold | 0.79 | 0.85 | 0.93 | ||
| VTH65 | 6th to 5th valley threshold | VFB increasing | 1.16 | 1.25 | 1.38 | |
| VTH54 | 5th to 4th valley threshold | 1.22 | 1.32 | 1.46 | ||
| VTH43 | 4th to 3rd valley threshold | 1.28 | 1.39 | 1.53 | ||
| VTH32 | 3rd to 2nd valley threshold | 1.34 | 1.45 | 1.61 | ||
| VTH21 | 2nd to 1st valley threshold | 1.46 | 1.59 | 1.76 | ||
| VTH1toCCM | 1st valley to CCM threshold | 2.18 | 2.4 | 2.65 | ||
| VTHFF | 6th valley to frequency foldback threshold | IPK,MIN = 1/4 × IPK,MAX | 0.73 | 0.78 | 0.85 | |
| IPK,MIN = 1/3 × IPK,MAX | 0.89 | 0.96 | 1.05 |